Publish your products
Emma Wash-basin base unit 800x450 mm.
Emma Wash-basin base unit 800x450 mm.
Emma Wash-basin base unit 800x450 mm.
Emma Wash-basin base unit 800x450 mm.
Emma Wash-basin base unit 800x450 mm.
    Gala
    Archived

    Emma Wash-basin base unit 800x450 mm.

    Wash-basin base unit.

    Colours/Finishes: 01 Wooden white, 88 Natural oak.

    EMMA furniture unit. With a design that allows the perfect integration with the wash-basin. Manufactured in MDF board, with premium range metal fittings, removable drawers with metal sides, complete pull-out guide rails with "push system" and concealed adjustable mounting brackets.

    Technical specification
    • Unique ref.38169XX
    • Product familyEmma Square
    • Product groupFurniture
    • TypeObject (single object)
    • Date of publishing2015-04-01
    • Edition number1
    • Height (mm)460
    • Width (mm)800
    • Depth (mm)450
    Classification
    • BIMobject CategorySanitary - Compound Units
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit