Publish your products
Jade 2 C Mirror 600x800 mm.
Jade 2 C Mirror 600x800 mm.
Jade 2 C Mirror 600x800 mm.
Jade 2 C Mirror 600x800 mm.
    Gala
    Archived

    Jade 2 C Mirror 600x800 mm.

    JADE mirror. 

    Its extreme simplicity enables its adaptation to any environment. Horizontal or vertical installation options.

    Technical specification
    • Unique ref.38278
    • Product familyJade
    • Product groupFurniture
    • TypeObject (single object)
    • Date of publishing2015-07-31
    • Edition number1
    • Height (mm)830
    • Width (mm)600
    • Depth (mm)145
    Classification
    • BIMobject CategorySanitary - Mirrors
    • IFC classificationObject
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit