Publish your products
Jade 2 C Lighting for mirror
Jade 2 C Lighting for mirror
Jade 2 C Lighting for mirror
Jade 2 C Lighting for mirror
    Gala
    Archived

    Jade 2 C Lighting for mirror

    Lighting for mirror.

    JADE lighting. Wall-lamp with multi-attachment part. Lighting LED 5 W

    Technical specification
    • Unique ref.38279
    • Product familyJade
    • Product groupFurniture
    • TypeObject (single object)
    • Date of publishing2015-07-31
    • Edition number1
    • Height (mm)58
    • Width (mm)250
    • Depth (mm)136
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit