Publish your products
Pure Glass shelf 400x100
Pure Glass shelf 400x100
    Gala
    Archived

    Pure Glass shelf 400x100

    Glass shelf 40 cm.

    The Pure glass shelf, with its functional design, creates a personal space for your daily use in the bathroom.

    Technical specification
    • Unique ref.5303200
    • Product familyPure
    • Product groupAccessories
    • TypeObject (single object)
    • Date of publishing2017-07-21
    • Edition number1
    • Height (mm)22
    • Width (mm)400
    • Depth (mm)100
    Related
    • Material mainMetal
    • Material secondaryGlass
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationObject
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit