Publish your products
Trendly hotels Glass shelf 600 mm.
Gala
Archived

Trendly hotels Glass shelf 600 mm.

Glass shelf.

The Trendly hotels glass shelf, with 60 cm, stands out for its great versatility in the bathroom.

Technical specification
  • Unique ref.53062
  • Product familyTrendly hotels
  • Product groupBathroom accesories
  • TypeObject (single object)
  • Date of publishing2015-07-31
  • Edition number1
  • Height (mm)50
  • Width (mm)600
  • Depth (mm)109
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • IFC classificationObject
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit