Publish your products
Trendly hotels Wire rack 200 mm.
Gala
Archived

Trendly hotels Wire rack 200 mm.

Wire rack.

The Trendly hotels wire rack contributes to keep your bathroom tidy, without compromising design.

Technical specification
  • Unique ref.53080
  • Product familyTrendly hotels
  • Product groupBathroom accesories
  • TypeObject (single object)
  • Date of publishing2015-07-31
  • Edition number1
  • Height (mm)30
  • Width (mm)200
  • Depth (mm)105
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • IFC classificationObject
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit