Publish your products
Mitta Hydromassage bath water. 1700x750 mm with headrest
Mitta Hydromassage bath water. 1700x750 mm with headrest
    Gala
    Archived

    Mitta Hydromassage bath water. 1700x750 mm with headrest

    Hydromassage bath water, electronic push button, intensity control, water level indicator,back jets and headrest push-button and regulator.

    Options: Front skirting panel 170 x 50 cm., Side skirting panel 75 x 50 cm.

    The MITTA Emotive Touch Dorsal bath is the ideal option for those searching to make the most of a bath with a water hydromassage system.
    It also includes a headrest with 4 rotating back jets.

    Specification
    • EMOTIVE TOUCH DORSAL SYSTEM: Electronic push-button. 4 Adjustable side air-water jets. 2 Adjustable water-air feet massage jets. 4 Adjustable rotating back air-water jets. Manual control of massage intensity. Water-level sensor. Automatic waste. Headrest.
    Technical specification
    • Unique ref.6241301
    • Product familyMitta
    • Product groupBaths
    • TypeObject (single object)
    • Date of publishing2017-09-14
    • Edition number1
    • Width (mm)1700
    • Depth (mm)750
    Related
    • Material mainAcrylic
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • IFC classificationSanitary Terminal
    • UNSPSC nameBathtubs
    • UNSPSC code30181501
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • CSI MasterFormat 2014 Code22 41 19
    • CSI MasterFormat 2014 TitleResidential Bathtubs
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit