Publish your products
Mitta Hydromassage bath water. 1800x800 mm with headrest.
Mitta Hydromassage bath water. 1800x800 mm with headrest.
Mitta Hydromassage bath water. 1800x800 mm with headrest.
    Gala
    Archived

    Mitta Hydromassage bath water. 1800x800 mm with headrest.

    Hydromassage bath water, electronic push button, intensity control, water level indicator, back jets and head rest, push-button and regulator.

    Options: Front skirting panel 180 cm., Side skirting panel 80 x 50 cm.

    With the MITTA bath and its Emotive Touch Dorsal system, you obtain a comfortable and relaxing bath. It includes a headrest and optional side and front panel, that highlight its design with pure lines.
    Price does n


    Specification
    • EMOTIVE TOUCH DORSAL SYSTEM: Electronic push-button. 4 Adjustable side air-water jets. 2 Adjustable water-air feet massage jets. 4 Adjustable rotating back air-water jets. Manual control of massage intensity. Water-level sensor. Automatic waste. Headrest.
    Technical specification
    • Unique ref.6267601
    • Product familyMitta
    • Product groupBaths
    • TypeObject (single object)
    • Date of publishing2017-09-14
    • Edition number1
    • Width (mm)1800
    • Depth (mm)800
    Related
    • Material mainAcrylic
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • IFC classificationSanitary Terminal
    • UNSPSC nameBathtubs
    • UNSPSC code30181501
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • CSI MasterFormat 2014 Code22 41 19
    • CSI MasterFormat 2014 TitleResidential Bathtubs
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit