Publish your products
Ópera Enamelled steel bath. 1800x800 mm.
Gala
Archived

Ópera Enamelled steel bath. 1800x800 mm.

Enamelled steel bath rectangular.

The Ópera bath, manufactured in thick steel, adds durability to the advantages of design and comfort. A proof of this is the 30-year warranty period.

Technical specification
  • Unique ref.6303501
  • Product familyÓpera
  • Product groupSteel bath
  • TypeObject (single object)
  • Date of publishing2015-04-01
  • Edition number1
  • Height (mm)415
  • Width (mm)1800
  • Depth (mm)800
Related
  • Material mainSteel
Classification
  • BIMobject CategorySanitary - Bath & Spas
  • IFC classificationSanitary Terminal
  • UNSPSC nameBathtubs
  • UNSPSC code30181501
  • Uniclass 2015 CodePr_40_20_06_08
  • Uniclass 2015 DescriptionBaths
  • CSI MasterFormat 2014 Code22 41 19
  • CSI MasterFormat 2014 TitleResidential Bathtubs
  • OmniClass Number23-31 15 00
  • OmniClass TitleBathtubs
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit