Publish your products
Ágata 3C Set Ágata 800 mm. (Wash-basin Emma)
Ágata 3C Set Ágata 800 mm. (Wash-basin Emma)
Ágata 3C Set Ágata 800 mm. (Wash-basin Emma)
Ágata 3C Set Ágata 800 mm. (Wash-basin Emma)
    Gala
    Archived

    Ágata 3C Set Ágata 800 mm. (Wash-basin Emma)

    Set furniture unit + Wash-basin Emma.

    Colours/Finishes: 01 White Gloss, 17 Grey Gloss.

    A modern and elegant furniture unit for bathrooms with style. Its dimensions make it adaptable to any space.

    Specification
    • Technical features:

      - Body and front in lacquered MDF. Finishes: glossy white and glossy grey.

      - Premium range metal fittings: soft-closing total extraction rails.

      - 3 drawers and 4 leg supports.

      - Column unit: 2 doors with pull handle. Reversible.

      - Mirror: 80 x 60 cm. 5 mm polished mirror glass and led lighting 15 W.

    Technical specification
    • Unique ref.79314XX
    • Product familyÁgata
    • Product groupFurniture
    • TypeObject (single object)
    • Date of publishing2015-04-01
    • Edition number1
    • Height (mm)882
    • Width (mm)797
    • Depth (mm)453
    Related
    • Material mainMDF
    • Material secondaryVitreous china
    Classification
    • BIMobject CategorySanitary - Compound Units
    • IFC classificationSanitary Terminal
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit