Publish your products
Sky Hydromassage column 1640x200 black
Sky Hydromassage column 1640x200 black
Sky Hydromassage column 1640x200 black
Sky Hydromassage column 1640x200 black
    Gala
    Archived

    Sky Hydromassage column 1640x200 black

    Sky Thermostatic 164 x 20 cm column unit. Black colour.

    A futuristic design, conceived to be easily installed in any bathroom. To start or end any day, our columns offer stimulating or relaxing sensations. It feels like rain at home. Thermostatic tap fittings. Stainless steel and glass column with a black finish. Large-sized rectangular overhead rain shower. Cascade. 6 vertical jets with pulsating massage. Hand shower, front mounted. Black Glass/Steel front finish.

    Specification
    • Column body in stainless steel and glass with a black finish. Thermostatic tap fittings. Integrated large-sized overhead rectangular rain shower. Cascade. 6 jets with pulsating massage. Hand shower. Front mounted. Black Glass / Steel front finish.
    Technical specification
    • Unique ref.8019302
    • Product familySky
    • Product groupColums
    • TypeObject (single object)
    • Date of publishing2017-09-14
    • Edition number1
    • Width (mm)1640
    • Depth (mm)200
    Related
    • Material mainStainless steel
    • Material secondaryGlass
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit