Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
gala/products/05c16c39-4ef8-426b-a6ef-f87719d8df81
Home
Categories
Sanitary
Compound Units
Mueble Nero 100 cm 2 cajones conjunto (mueble + lavabo)
Available in United States
Gala
Follow
Mueble Nero 100 cm 2 cajones conjunto (mueble + lavabo)
Conjunto mueble 100 cm +lavabo integrado. 2 cajones. Soft Close, Guías Hettich y Cajón con organizador.
Download
Technical specification
Technical specification
Unique ref.
G79069XX
Product family
Furniture
Product group
Nero
Type
Object (single object)
Date of publishing
2026-11-02
Edition number
1
Height (mm)
150
Width (mm)
300
Depth (mm)
240
Links
Links
Product url
https://www.gala.es/productos/conjunto-mueble-lavabo-integrado-G79069..?sku=G7906921
Technical description
https://www.gala.es/gala-services/productSheet30/ES/es/G7906921/
Related
Related
Material main
MDF board
Designed in
Spain
Manufactured in
Spain
Classification
Classification
BIMobject Category
Sanitary - Compound Units
IFC classification
Furnishing Element
Uniclass 2015 Code
Pr_40_30_78_03
Uniclass 2015 Description
Bathroom cabinets
CSI MasterFormat 2014 Code
13 42 13
CSI MasterFormat 2014 Title
Bathroom Unit Modules
OmniClass Number
23-31 25 13
OmniClass Title
Bathroom Cabinets
Similar products
Gala
Elia Pedestal
3.6
(
12
)
Download
Gala
Noble Pedestal
Download
Gala
Elia Wash-basin 550x455
4.4
(
49
)
Download
Gala
ALBUS Over-counter Wash-basin 60x45 cm.
4.5
(
15
)
Download
Gala
Isla Washstand Ø 395
Download
Gala
Circle Wash-basin Ø 395
4.4
(
9
)
Download