Publish your products
Texere BASE ABS / 195X840
Texere BASE ABS / 195X840
Texere BASE ABS / 195X840
Texere BASE ABS / 195X840
Texere BASE ABS / 195X840
Texere BASE ABS / 195X840
Texere BASE ABS / 195X840
    Gala
    Archived

    Texere BASE ABS / 195X840

    Texere BASE ABS / 195x840.

    Colours: 021 Grey, 371 Sand, 731 Maple, 741 Oak.

    Finish: Satin.

    A range of woods in neutral washed colours, easy to combine. Its strip-like format (9.5x 85 cm) allows herringbone patters and combinations with inserts to create different decorating options both for floor and wall tiles. With the option of anti-slip bases.

    Specification
    • Glazed porcelain. Anti-slip. Floor tiles/Wall tiles. Satin. Shade variation.
    Technical specification
    • Unique ref.HB6THBXXX
    • Product familyTexere
    • Product groupCeramic Tiles
    • TypeBuilding Material
    • Date of publishing2017-06-26
    • Edition number1
    • Height (mm)9.3
    • Width (mm)195
    • Depth (mm)840
    Related
    • Material mainCeramics
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryBuilding Materials - Tiles
    • IFC classificationCovering
    • UNSPSC nameCeramic tiles or flagstones
    • UNSPSC code30131704
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • CSI MasterFormat 2014 Code09 30 13
    • CSI MasterFormat 2014 TitleCeramic Tiling
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring
    • CSI UniFormat II CodeC30
    • CSI UniFormat II TitleINTERIOR FINISHES
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit