Publish your products
Berlín STEP / 310x610
Berlín STEP / 310x610
Berlín STEP / 310x610
    Gala
    Archived

    Berlín STEP / 310x610

    Berlín STEP / 310x610.

    Colours/Finishes: 191 Algae, 371 Sand, CM1 Cement.

    Berlín can be used both as wall and floor tiles. Its large formats are ideal for large projects and its rectangular format is ideal for any room in the house. Suitable for bathrooms, kitchens and interiors. With stainless steel listels. Large formats with rectified sides. Special pieces: skirting and step available in all colours.

    Technical specification
    • Unique ref.JZ2T35XXX
    • Product familyBerlín
    • Product groupCeramic Tiles
    • TypeObject (single object)
    • Date of publishing2015-04-01
    • Edition number1
    • Width (mm)310
    • Depth (mm)610
    Related
    • Material mainCeramics
    Classification
    • BIMobject CategoryBuilding Materials - Tiles
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit