This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

gala*AluDesign*Border

Unique ref.: AluDesign
Brand: GalaProdukt
Product family: GalaBorder
Product group: AluDesign
Height (mm): 140
Date of publishing: 2018-02-19
Edition number: 1
Type: Object (single object)
Download (4)
gala*AluDesign*Border
the most elegant edge attachment...

* durable * aesthetic * innovative * unique compatibility * easy to shape *
many colors * MagicLux * in CortenRost*Look * versatile applications *
LotusClean * patented *

The heights: 64 & 100 & 140 & 240mm
The colors: all RAL colors; 6 Anodcolours (Eloxal) ... Inox stainless steel*look

NEW HITS: * MagicLux ... Nocturnal .. and without electricity!
* CortenRost * optics ..with the advantages of aluminum
* LotusClean, the self-cleaning surface

The lengths: all lengths on customer request up to max. 6m

The forms: We bend your desired shapes for you ...

The applications for the gala*AluDesign*Border:

AluDesign*Border for the edge limitation of grass * Gravel areas * Paving areas * Gravel * Bark mulch* DecoMulch * Bulk materials
AluDesign*Border for the edge attachment of paving stones, natural stones, LawnGrid plates, gravel grid, etc.
AluDesign*Border for bordering flowerbeds, vegetable beds, parks, tombs, waterbounded paths, tree surrounding
AluDesign*Border for Art and Design * Objects: for company logos, parking limit, mazes, sculptures, and much more.

gala*AluDesign*Border ... special features & advantages:

+ the most elegant and functional edging profile on the market ...
so the experts judge as landscape architects, landscapers and constractors
 
+ Compatibility of all AluDesign*Borders Types.
previously not possible design alternatives.
 
+ patented system

+ sliding ground anchor set ... wherever you need it

+ invisible ground anchor set from above and from the front view are until now unique

+ Coloring and engraving: ideal for marking parking lots,
exclusive plant labels, house entrance, front garden, cemetery, u.v.m.
The compatibility of AluDesign offers to design many possibilities.
  
+ Stability: can be increased arbitrarily by inserting another profile,
   full or partial. Example: AD240 + AD100 or AD140 or AD240.
 
 + Color your area! With no other randborder you can color requests like that
    realize creatively. Example: AD140 receives attachment from SecureDeko in color -
    Advantages: Fall protection, optically wider and color for a small surcharge.

. + The unique novelties: + MagicLux * LotusClean * CortenRost*Look
                                            + The compatibility *
                                            + gala * ColourYourself * spray paint


Material main: Aluminium
Material secondary:
Designed in: Poland
Manufactured in: Poland

BIMobject Category: Landscaping - Other
IFC classification: Object
UNSPSC name: Aluminum profiles
UNSPSC code: 30102306
Uniclass 1.4 Code: JQ1
Uniclass 1.4 Description: Edgings/Accessories for pavings
Uniclass 2.0 Code: SS-20-45
Uniclass 2.0 Description: Paving Covering And Finishing Systems
Uniclass 2015 Code: Pr_35_90_22_52
Uniclass 2015 Description: Metal edgings
NBS Reference Code: 75-22-53
NBS Reference Description: Metal Edgings
CSI MasterFormat 2014 Code: 32 94 13
CSI MasterFormat 2014 Title: Landscape Edging
OmniClass Number: 23-13 37 23 21
OmniClass Title: Trims, Edgings, Capping
This product is available in:
Europe
  • Poland

BIMobject SEEK Properties

Landscaping - Other

Name Value
Height 140 mm
Material aluminium alloy T6 6063
Thickness 3.1 mm
Weight 0.73 kg/m

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material aluminium alloy T6 6063

BIMobject®