Publish your products
AROHA Basin mixer
AROHA Basin mixer
AROHA Basin mixer
    Galindo
    Archived

    AROHA Basin mixer

    Galindo Aroha 4605000 - 4604000 - 4605011 - 4605016 wash basin mixer chrome
    Specification
      • Permissible water temperature: the component materials of the tap parts can withstand a maximum temperature of 70 °C.
      • Brass construction with polish chrome finished, white o black. 
      • Minimum usage pressure: 0,5 bar. 
      • Operation by lever. Single hole-mounting. 
      • One - piece cartridge with ceramic discs. 
      • Cartridge diameter 35 mm. 
      • Flow rate at 3 bar and maximum opening 14,5 l/minute. 
      • Supplied with 3/8 female flexible hoses and 37 cm long. 
      • Supplied without click clack waste.
    Technical specification
    • Unique ref.4605000
    • Product familyFaucets
    • Product groupBasins
    • TypeObject (single object)
    • Date of publishing2019-10-10
    • Edition number1
    • Height (mm)158
    • Width (mm)52
    • Depth (mm)52
    Related
    • Material mainChrome
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20
    • Uniclass 2015 DescriptionSanitary fittings and accessories
    • CSI MasterFormat 2014 Code22 41 00
    • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit