Publish your products
THEO DARK Shower mixer column sprayer 250 mm ABS and flexible hose pvc
Galindo
Archived

THEO DARK Shower mixer column sprayer 250 mm ABS and flexible hose pvc

Galindo Theo Dark 86350300 - 86350316 - 86350329 - 86350336 Single-lever shower group with column, shower head and shower accessories.
Specification
  • Tap made of brass with chrome or brushed black chrome finish, depending on the model. Height-adjustable column (telescopic). Minimum operating pressure: 0.5 bar. Single-lever operation. Supplied with 250 mm diameter ABS shower head, PVC hose, 5-function shower handle.
Technical specification
  • Unique ref.86350300
  • Product familyFaucets
  • Product groupShowers
  • TypeObject (single object)
  • Date of publishing2025-03-25
  • Edition number1
  • Height (mm)1354
  • Width (mm)288
  • Depth (mm)504
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)6.37
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 DescriptionSanitary fittings and accessories
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit