Publish your products
REI Filomuro REI30 1L battente singola telaio S”
REI Filomuro REI30 1L battente singola telaio S”
REI Filomuro REI30 1L battente singola telaio S”
REI Filomuro REI30 1L battente singola telaio S”
REI Filomuro REI30 1L battente singola telaio S”
    Garofoli

    REI Filomuro REI30 1L battente singola telaio S”

    FILOMURO FIRE DOORSFILOMURO REI 30-60-120: STYLE AND SAFETY FOR HOTELS AND PUBLIC BUILDINGS 

    Filomuro Rei doors are available with 30 minutes’ fire resistance. It is also possible to request higher levels, such as 60 minutes or even 120 minutes. A designer solution that guarantees both safety and style for hotels and other public buildings. Fire doors in flush versions are in fact very popular with those seeking to maintain a smooth, seamless look while complying with current regulations.

    Specification
    • Smooth Door, smooth Door with metal Strip inserts

      a. Satiné-Finish and "Arte Povera": Entirely made of solid wood.

      b. Ash, Lacquered or Unfinished: Core made of honeycomb cellular structure, solid wood framework, and MDF hollow-core panel, finished with ash veneer or lacquer.

      c. Melamine Finish: Solid wood outer framework with MDF panels. Honeycomb core, melamine coating, and ABS edging.

      d. Oak and Lacquered Oak: Solid wood framework and core, engineered wood support, finished with wood veneering.

      For doors with acoustic performance, the honeycomb structure is replaced with technical mineral fiber materials, depending on the desired performance and acoustic blade.

      • Frame: Made of aluminum.

      • Lock: Key-operated with adjustable concealed hinges.

      Bisystem Assembled Door with Aluminum Profiles

      a. Biglass: Aluminum framework with glass panels on both sides.

      b. Biglass Mirror: Aluminum framework with mirror panels on both sides. Core made of honeycomb structure, surrounded by a solid wood framework and MDF coating.

      c. Biplan: Aluminum framework. Panels with a honeycomb core, surrounded by a solid wood framework and MDF coating. Natural wood veneering is also available.

      d. Panvi: Aluminum framework. Glass panel on one side, solid panel on the other. Honeycomb core, surrounded by a solid wood framework and MDF coating. Natural wood veneering is also available.

      e. Biplus: Aluminum framework. Panels with MDF-coated solid wood core, finished with wood veneering or methacrylate coating.

      • Frame: Made of aluminum.

      • Lock: Key-operated with adjustable concealed hinges.

      Smooth Door, Smooth Door with metal strip inserts (Technical Mineral Fiber Core)

      a. Satiné-Finish and "Arte Povera": Entirely made of solid wood with a technical mineral fiber core.

      b. Ash, Lacquered or Unfinished: Core made of technical mineral fiber materials, solid wood framework, and MDF hollow-core panel, finished with ash veneer or lacquer.

      c. Melamine Finish: Solid wood outer framework with MDF panels. Core made of technical mineral fiber, melamine coating, and ABS edging.

      d. Oak and Lacquered Oak: Solid wood framework and core, engineered wood support, finished with wood veneering.

      For doors with acoustic performance, the honeycomb structure is replaced with technical mineral fiber materials, depending on the desired performance and acoustic blade.

      • Frame: Made of aluminum.

      • Lock: Key-operated with adjustable concealed hinges, self-closing door system, intumescent seals, and retaining bolts.

    Technical specification
    • Unique ref.rei-filomuro-rei30-1l-battente-singola-telaio-s
    • TypeObject (single object)
    • Date of publishing2026-01-08
    • Edition number1
    Classification
    • BIMobject CategoryDoors - Fire Doors & Shutters
    • IFC classificationDoor
    • OmniClass Number23-17 11 31 11 17
    • OmniClass TitleFire Rated Hinged Doors