Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
garsnas/products/d1e2599f-c281-4aa8-b5b4-72ea5a13f0f3
Home
Categories
Furniture
Shelving & Storage
Frame 4661
Available in United States
Gärsnäs
Follow
Frame 4661
cabinet/shelf in maple, oak, walnut or laquered. Backside enamelled white. legs in chromated steel or white lacquered, alt base in veneer or lacquered. a flexible storage system offering many variations in combination with doors and drawers.
Download
Technical specification
Technical specification
Unique ref.
4661
Product family
Storage/Shelves
Product group
Frame
Type
Object (single object)
Date of publishing
2012-03-21
Edition number
1
Height (mm)
398
Width (mm)
1050
Depth (mm)
400
Links
Links
Product url
http://www.garsnas.se/en-GB/Products/storage-shelves/Frame
Installation instructions
http://www.garsnas.se/en-GB/Products/storage-shelves/Frame
Related
Related
Material main
Wood
Material secondary
Wood
Designed in
Sweden
Manufactured in
Sweden
Classification
Classification
BIMobject Category
Furniture - Shelving & Storage
IFC classification
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Similar products
Southwest Solutions Group
Nightstand Residential Furniture
4.8
(
14
)
Download
Southwest Solutions Group
Monitor Generic
4.5
(
46
)
Download
Southwest Solutions Group
Corner Laminate Reception Desk
4.6
(
65
)
Download
SEPS2BIM
M2055 - Shelving, Storage, Wire, CRS, w/Adjustable Shelves
4.0
(
19
)
Download
Southwest Solutions Group
Dresser Residential Furniture
4.4
(
12
)
Download
Southwest Solutions Group
Buffet Table Residential Furniture
5.0
(
12
)
Download