Publish your products
GEDY TURNABLE MIRROR 50X80CM WITHOUT LIGHTNING
Gedy-FI

GEDY TURNABLE MIRROR 50X80CM WITHOUT LIGHTNING

This BIMobject is produced in conjunction with Laattapiste - Gedy bathroom accessories combine functionality and stylish design. Soap dispensers, towel hooks and rods, and other equipments facilitate daily life. In addition range also includes bathroom mats and bins, as well as convenient multi-function trays. You will certainly find your favorite among different styles of the series.
Technical specification
  • Unique ref.LG25400000000
  • Product familyGedy
  • Product groupGedype
  • TypeObject (single object)
  • Date of publishing2013-09-10
  • Edition number1
  • Height (mm)800
  • Width (mm)500
  • Depth (mm)19
Related
  • Material mainChrome
  • Material secondaryStainless steel
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategorySanitary - Mirrors
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56

Similar products