Publish your products
Stationary Generator | 1000kW | Diesel | 30.6L - SDMD1000
Generac

Stationary Generator | 1000kW | Diesel | 30.6L - SDMD1000

Industrial Generator, 1000kW | Diesel | 30.6L

Every component of our generators is tested in our facility to ensure it meets UL220 standards. But your standards are the only ones that matter. Our diesel technology is proven over decades of performance and our support network is second to none.

GENERATOR ENCLOSURE

Generac manufactures its own enclosures, ensuring each unit combines the highest level of durability, noise reduction, weather resistance, and streamlined design.

INDUSTRIAL ALTERNATOR

Generac industrial alternators are machine wound, machine inserted, and machine varnished for the ultimate in consistency.

POWERMANAGER® CONTROLLER

Generac engineers its generator controls with safety and convenience as top priorities.

GENERATOR PARALLELING

Generac's Modular Power Systems (MPS) boast a rate of up to 99.999% reliability, and are more cost-effective and flexible than single generators with the same load capacity.

Specification
  • Specifications

    Current Model Shown: SDMD1000

    Fuel Type: Diesel

    Engine Size (Liters): 30.6

    Engine Output (kW): 1,000

    Running Watts (W): 1,000,000

    Emissions Compliance: EPA Certified Emergency


Technical specification
  • Unique ref.generac-sd-md1000
  • Product familyElectricity Generation Units
  • Product groupIndustrial Diesel
  • TypeObject (single object)
  • Date of publishing2017-01-18
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Distribution
  • CSI MasterFormat 2014 Code26 32 13
  • CSI MasterFormat 2014 TitleEngine Generators
  • OmniClass Number23-35 11 00
  • OmniClass TitleElectrical Generators

Region availability

North America
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit