Publish your products
500 kW (SG500) Industrial Gaseous Standby Generator
Generac

500 kW (SG500) Industrial Gaseous Standby Generator

4.9 out of 5 stars4.9(7 reviews)

Due to its long run times, natural gas is becoming the preferred fuel choice in many applications. Our natural gas generators are built in-house and go through tough testing in our laboratory so you know they will deliver the needed power in the field.  

Generac 500 kW Gaseous Genset Features & Benefits


GENERATOR ENCLOSURE

Generac manufactures its own enclosures, ensuring each unit combines the highest level of durability, noise reduction, weather resistance, and streamlined design.



GENERAC SPARK-IGNITED ENGINE

Generac builds its spark-ignited engines from the block up utilizing advanced engineering expertise.



INDUSTRIAL ALTERNATOR

Generac industrial alternators are machine wound, machine inserted, and machine varnished for the ultimate in consistency.



POWERMANAGER® CONTROLLER

Generac engineers its generator controls with safety and convenience as top priorities.



GENERATOR PARALLELING

Generac's Modular Power Systems (MPS) boast a rate of up to 99.999% reliability, and are more cost-effective and flexible than single generators with the same load capacity.

Technical specification
  • Unique ref.generac-sg500
  • Product familyElectrical Generators, Single Units
  • Product groupGaseous Generator
  • TypeObject (single object)
  • Date of publishing2018-02-08
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Power Generation & Light
  • IFC classificationElectric Generator
  • ETIM CodeEC002823
  • ETIM NamePower generator
  • UNSPSC nameGas generators
  • UNSPSC code26111604
  • Uniclass 2015 CodePr_60_70_65_34
  • Uniclass 2015 DescriptionGenerator sets
  • CSI MasterFormat 2014 Code26 32 13
  • CSI MasterFormat 2014 TitleEngine Generators
  • OmniClass Number23-35 11 00
  • OmniClass TitleElectrical Generators
  • CSI UniFormat II CodeD5090
  • CSI UniFormat II TitleOther Electrical Systems

Region availability

North America
Mexico
United States