Publish your products
5T00.00 DOUBLE STRAIGHT FITTING

5T00.00 DOUBLE STRAIGHT FITTING

Press fittings for multilayer pipe of line SAFE_PRESS are equipped with LEAK BEFORE PRESS (LBP) system to detect water leak when the fitting is not pressed. This allows the plumber to easily detect the improper installation and eventually react promptly. The “leak before press” function guarantees greater safety and time savings during installation. Fittings are suitable for cold or hot water supply for sanitary or heating systems, and for any kind of sanitary installation such as domestic, commercial, industry and farming and with non-aggressive fluids. The geometry of the fitting allows an excellent coupling between pipe and fitting after pressing and the plastic insulation ring windows allow to check the correct insertion of the pipe. Two O-rings guarantee the seal and reliability over time. Fitting body is made of brass, while the sleeve is made of AISI 304 stainless steel. Since the connecting type is irreversible (it is not possible to disassemble), it is possible to place the fittings concealed, taking care of protecting it from non-suitable materials.
Specification
  • “Leak Before Press” function for extra safety Multitool Plastic insulation ring to prevent electrolytic corrosion, and with windows to check the correct insertion of pipe Double O-Ring DVGW and OVGW certified Raw materials complying with UBA LIST ISO 7/1 threads Efficient installation: double wallplate elbow allows to make installations in series or rings for a better distribution and change of water Product traceability guaranteed by the date stamped on the body of the fitting
Technical specification
  • Unique ref.5t00-00-double-straight-fitting
  • Product familyMultilayer pipe systems
  • Product groupLINE 5T00
  • TypeObject (single object)
  • Date of publishing2026-02-06
  • Edition number1
Related
  • Material mainBrass
Classification
  • BIMobject CategoryPlumbing - Joints
  • IFC classificationPipe Fitting
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings

Region availability

Europe Asia Africa South America
Åland Islands
Afghanistan
Algeria
Argentina
Albania
Armenia
Angola
Bolivia
Andorra
Azerbaijan
Benin
Brazil
Austria
Bahrain
Botswana
Chile
Belarus
Bangladesh
Burkina Faso
Colombia
Belgium
Bhutan
Burundi
Ecuador
Bosnia and Herzegovina
British Indian Ocean Territory
Cameroon
Falkland Islands (Islas Malvinas)
Bulgaria
Brunei
Cape Verde
French Guiana
Croatia
Cambodia
Central African Republic
Guyana
Cyprus
China
Chad
Paraguay
Czech Republic
Christmas Island
Comoros
Peru
Denmark
Cocos (Keeling) Islands
Côte d'Ivoire
Suriname
Estonia
Georgia
Democratic Republic of the Congo
Uruguay
Faroe Islands
Hong Kong
Djibouti
Venezuela
Finland
India
Egypt
France
Indonesia
Equatorial Guinea
Germany
Iran
Eritrea
Gibraltar
Iraq
Eswatini
Greece
Israel
Ethiopia
Guernsey
Japan
Gabon
Hungary
Jordan
Ghana
Iceland
Kazakhstan
Guinea
Ireland
Kuwait
Guinea-Bissau
Isle of Man
Kyrgyzstan
Kenya
Italy
Laos
Lesotho
Jersey
Lebanon
Liberia
Latvia
Macau
Libya
Liechtenstein
Malaysia
Madagascar
Lithuania
Maldives
Malawi
Luxembourg
Mongolia
Mali
Malta
Myanmar (Burma)
Mauritania
Moldova
Nepal
Mauritius
Monaco
North Korea
Mayotte
Montenegro
Oman
Morocco
Netherlands
Pakistan
Mozambique
North Macedonia
Palestine
Namibia
Norway
Philippines
Niger
Poland
Qatar
Nigeria
Portugal
Saudi Arabia
Republic of the Congo
Romania
Singapore
Reunion
Russia
South Korea
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe