Publish your products
FUJITSU VRF AJY040‐054KCTAH
GENERAL

FUJITSU VRF AJY040‐054KCTAH

・Long pipe length

・Up to 13 indoor units* can be connected

・External static pressure

・Drain hose as standard

・Cooling piping system

Specification
  • The RFA file includes 3 models below. Model Name / Cooling Capacity / Heating Capacity AJY040KCTAH / 12.1kW / 13.5kW AJY045KCTAH / 14.0kW / 16.0kW AJY054KCTAH / 15.1kW / 16.5kW
Technical specification
  • Unique ref.AJY040-54KCTAH
  • Product familyMulti Split Air Conditioner
  • Product groupOutdoor unit
  • TypeObject (single object)
  • Date of publishing2024-05-27
  • Edition number1
  • Height (mm)998
  • Width (mm)940
  • Depth (mm)320
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)74
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City