Publish your products
AIRSTAGE SPLIT AMUH12-24KUAS
GENERAL

AIRSTAGE SPLIT AMUH12-24KUAS

・Slim & Compact design

・High energy saving

・Easy maintenance

・Drain hose as standard

・Wide range of static pressures

Specification
  • The RFA file includes 3 model below.

    Model Name / Cooling Capacity / Heating Capacity

    AMUH12KUAS / 12,000Btu/h / 16,000Btu/h

    AMUH18KUAS / 18,000Btu/h / 21,600Btu/h

    AMUH24KUAS / 24,000Btu/h / 27,000Btu/h

Technical specification
  • Unique ref.AMUH12-24KUAS
  • Product familySplit Air Conditioner
  • Product groupIndoor Unit
  • TypeObject (single object)
  • Date of publishing2025-07-03
  • Edition number1
  • Height (mm)1092
  • Width (mm)444
  • Depth (mm)533
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)49.9
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment

Region availability

North America
Canada
United States