Publish your products
AIRSTAGE VRF AOSU072-096VSAN7
GENERAL

AIRSTAGE VRF AOSU072-096VSAN7

・Quiet operation ・Designed for low refrigerant charge ・Low ambient operation ・Easy access
Specification
  • The RFA file includes 2 models below.

    Model Name / Cooling Capacity / Heating Capacity

    AOSU072VSAN7 / 69,000BTU/h / 77,000BTU/h

    AOSU096VSAN7 / 92,000BTU/h / 103,000BTU/h

Technical specification
  • Unique ref.AOSU072-096VSAN7
  • Product familyVRF Air Conditioner
  • Product groupIndoor Unit
  • TypeObject (single object)
  • Date of publishing2026-03-25
  • Edition number1
  • Height (mm)1690
  • Width (mm)930
  • Depth (mm)765
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)257
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment

Region availability

North America
Canada
United States