Publish your products
FUJITSU SINGLE-ROOM MINI-SPLIT AOTH45-54KBTA
GENERAL

FUJITSU SINGLE-ROOM MINI-SPLIT AOTH45-54KBTA

・Zone Control

・Auto Restart

・Auto Changeover

・Blue Fin Heat Exchanger

・Connectable Distributing Duct

・Connectable Fresh Air Duct

Specification
  • The RFA file includes 2 models below. Model Name / Cooling Capacity / Heating Capacity AOTH45KBTA / 12.5kW / 14.0kW AOTH54KBTA / 13.0kW / 15.0kW
Technical specification
  • Unique ref.AOTH45-54KBTA
  • Product familySplit Air Conditioner
  • Product groupOutdoor Unit
  • TypeObject (single object)
  • Date of publishing2023-01-18
  • Edition number1
  • Height (mm)998
  • Width (mm)940
  • Depth (mm)320
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)67
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Oceania
Australia
New Zealand