Publish your products
FUJITSU SINGLE-ROOM MINI-SPLIT ASU7-15RLF1
GENERAL

FUJITSU SINGLE-ROOM MINI-SPLIT ASU7-15RLF1

・Wireless remote controller

・Auto|Cool|Dry|Fan|Heat modes

・24 Hr. timer

・Powerful mode

・Cold prevention

・Auto Restart

Specification
  • The RFA file includes 4 models below. Model Name / Capacity ASU7RLF1 / 7,000 BTU/h ASU9RLF1 / 9,000 BTU/h ASU12RLF1 / 12,000 BTU/h ASU15RLF1 / 14,000 BTU/h
Technical specification
  • Unique ref.ASU7-15RLF1
  • Product familyHalcyon™ SINGLE-ROOM MINI-SPLIT SYSTEMS
  • Product groupIndoor unit
  • TypeObject (single object)
  • Date of publishing2022-02-28
  • Edition number1
  • Height (mm)840
  • Width (mm)268
  • Depth (mm)203
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)8.5
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States