Publish your products
AIRSTAGE SPLIT ASUH18KNAS
GENERAL

AIRSTAGE SPLIT ASUH18KNAS

・High energy saving

・Comfortable airflow & Quiet operation

・Smart device control

・Refrigerant cycle monitor (Option)

Specification
  • The RFA file includes 1 model below. Model Name / CoolingCapacity / HeatingCapacity ASUH18KNAS / 18,000Btu/h / 18,000Btu/h
Technical specification
  • Unique ref.ASUH18KNAS
  • Product familySplit Air Conditioner
  • Product groupIndoor Unit
  • TypeObject (single object)
  • Date of publishing2025-09-10
  • Edition number1
  • Height (mm)270
  • Width (mm)834
  • Depth (mm)239
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)10.5
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment

Region availability

North America
Canada
United States