Publish your products
AIRSTAGE SPLIT AOUH18-24KZAH1
GENERAL

AIRSTAGE SPLIT AOUH18-24KZAH1

・Low GWP R-32 systems for reduced environmental impact

・INVERTER-driven compressor that offers superior performance, comfort, and energy savings

・Base pan heater designed for the extreme cold climate region

・Compact outdoor unit with extended line set lengths up to 98ft (30m)

・Up to 20% higher rated heating capacity than nominal capacity

-21600 Btu/h Rated Heating Capacity for 18000 Btu/h system

-Up to 27% higher heating capacity @ -5°F

・Low-noise outdoor unit operation mode

・Hydro Fin-coated heat exchanger for improved corrosion resistance and coil durability

Specification
  • The RFA file includes 2 models below. Model Name / Cooling Capacity / Heating Capacity AOUH18KZAH1 / 18,000Btu/h / 21,600Btu/h AOUH24KZAH1 / 22,000Btu/h / 25,200Btu/h
Technical specification
  • Unique ref.AOUH18-24KZAH1
  • Product familySplit Air Conditioner
  • Product groupOutdoor Unit
  • TypeObject (single object)
  • Date of publishing2025-05-15
  • Edition number1
  • Height (mm)788
  • Width (mm)940
  • Depth (mm)320
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)53
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit