Publish your products
FUJITSU VRF AJT126-144GALCH
GENERAL

FUJITSU VRF AJT126-144GALCH

  • High capacity connection
  • Energy saving technology that boosted operation efficiency
  • Efficiency in actual operation
  • Flexible piping connection
  • Flexible installation of RB unit
Specification
  • The RFA file includes 2 models below.

    Model Name / Horsepower / Cooling Capacity

    AJT126GALCH / 14HP / 40.0kW
    AJT144GALCH / 16HP / 45.0kW

Technical specification
  • Unique ref.VRF_AJT126-144GALCH
  • Product familyVRF Air Conditioner
  • Product groupOutdoor Unit
  • TypeObject (single object)
  • Date of publishing2021-05-13
  • Edition number1
  • Height (mm)1690
  • Width (mm)1240
  • Depth (mm)765
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)286
Classification
  • BIMobject CategoryHVAC - Heat Recovery
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Oceania
Australia
New Zealand
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit