Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
genericmaterials/products/2ae20e53-af46-4e47-88f3-57d435a81dda
Home
Categories
Building Materials
Insulation
Insulation 100mm Glass Wool Density 40kg/m3
Available in United States
Generic Building Materials
Follow
Insulation 100mm Glass Wool Density 40kg/m3
Insulation 100mm
Download
Technical specification
Technical specification
Unique ref.
Insulation_100mm_Glass_Wool_Density_40kg-m3
Product family
Materials
Product group
Building materials
Type
Building Material
Date of publishing
2016-01-01
Edition number
1
Depth (mm)
100
Classification
Classification
BIMobject Category
Building Materials - Insulation
Similar products
Advanced Architectural Products
GreenGirt Steel™ continuous insulation Z-girt sub-framing for rainscreen and cladding support
Download
Johns Manville
TempControl® Mineral Wool Batts
Download
FI-FOIL®
VR Plus Shield™ Reflective Insulation Frame Wall Hybrid
Download
Owens Corning
FOAMULAR® Project Panel-1x24x24-Square Edge
Download
Hunter Panels
Xci CG Rigid Wall Insulation Panel
Download
Johns Manville
AP® Foil-Faced Polyiso Foam Sheathing
Download