Publish your products
Glass, Clear Glazing, Low E, 4mm
Glass, Clear Glazing, Low E, 4mm

    Glass, Clear Glazing, Low E, 4mm

    Low-E varies from normal clear glass in that one side of the glass has a special metal coating, technically known as a low emissivity, or Low-E. Low-E coatings have been developed to minimize the amount of ultraviolet and infrared light that can pass through glass without compromising the amount of visible light that is transmitted. Therefore, Low-E glass is a type of insulating glass, which increases the energy efficiency of windows by reducing the transfer of heat or cold through glass, meaning in the winter your house stays warmer, and in the summer it stays cooler. There are two types of Low-E glass available: hard coat Low-E (pyrolytic glass) and soft coat Low-E, or sputter coating.




    Technical specification
    • Unique ref.glass_clear_low-e_4
    • Product familyMaterials
    • Product groupBuilding materials
    • TypeBuilding Material
    • Date of publishing2016-01-01
    • Edition number1
    • Depth (mm)4
    Related
    • Material mainGlass
    Classification
    • BIMobject CategoryBuilding Materials - Glass & Glazing
    • IFC classificationMaterial
    • UNSPSC nameGlass products
    • UNSPSC code301717
    • Uniclass 2015 CodePr_25_71_33_35
    • Uniclass 2015 DescriptionGlass panels
    • CSI MasterFormat 2014 Code08 80 00
    • CSI MasterFormat 2014 TitleGlazing
    • OmniClass Number23-13 19 13 11 17
    • OmniClass TitleSolid Glass Sheets
    • CSI UniFormat II CodeB20
    • CSI UniFormat II TitleEXTERIOR CLOSURE