Publish your products
Insulation 80mm Glass Wool Density 20kg/m3

Insulation 80mm Glass Wool Density 20kg/m3

Insulation 80mm
Technical specification
  • Unique ref.Insulation_80mm_Glass_Wool_Density_20kg-m3
  • Product familyMaterials
  • Product groupBuilding materials
  • TypeBuilding Material
  • Date of publishing2016-01-01
  • Edition number1
  • Depth (mm)80
Classification
  • BIMobject CategoryBuilding Materials - Insulation
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit