Publish your products
Leca Block 125
Leca Block 125
    Archived

    Leca Block 125

    Leca 125
    Technical specification
    • Unique ref.leca125
    • Product familyMaterials
    • Product groupBuilding materials
    • TypeBuilding Material
    • Date of publishing2016-01-01
    • Edition number1
    • Height (mm)198
    • Width (mm)500
    • Depth (mm)125
    Related
    • Material mainLeca®
    • Material secondaryLeca®
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryBuilding Materials - Other
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit