Publish your products
Roofing, Modified Bitumen, 3mm

Roofing, Modified Bitumen, 3mm

Modified Bitumen (Modbit) is a common flat roofing system that consists of asphalt with a variety of added rubber modifiers and solvents. Modbit membrane comes in rolls and its surface can include mineral granules, copper, aluminum, or aggregate. Modbit systems are usually one, two, or three-ply systems and are typically torch-applied.  Installation costs are less than most single-ply systems on the market today.  Modbit is available in a variety of colors.

Technical specification
  • Unique ref.roofing_modbit_3
  • Product familyMaterials
  • Product groupBuilding materials
  • TypeBuilding Material
  • Date of publishing2016-01-01
  • Edition number1
  • Depth (mm)3
Related
  • Material mainAsphalt
Classification
  • BIMobject CategoryBuilding Materials - Insulation
  • IFC classificationMaterial
  • UNSPSC nameRoofing membranes
  • UNSPSC code30151505
  • Uniclass 2015 CodePr_25_57_08
  • Uniclass 2015 DescriptionBitumen-based membranes, sheets and fabrics
  • CSI MasterFormat 2014 Code07 11 13
  • CSI MasterFormat 2014 TitleBituminous Dampproofing
  • OmniClass Number23-13 13 11 15
  • OmniClass TitleBitumen Asphalt
  • CSI UniFormat II CodeB30
  • CSI UniFormat II TitleROOFING
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit