Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
geoplastgmbh/products/0dd162d2-6018-46f7-921d-3512bd00443c
Home
Categories
Landscaping
Other
Manhole cover 051
Unavailable in United States
GEOplast GmbH
Follow
Manhole cover 051
3.9
(15 reviews)
Cover class D 400 - truck accessibility
Material: cast steel
clear width DN600
Download
Specification
Specification
Cover class D 400 - truck accessibility
Material: cast steel
clear width DN600
Technical specification
Technical specification
Unique ref.
manhole-cover-051
Product family
Manhole cover
Product group
Manhole cover trafficable
Type
Object (single object)
Date of publishing
2021-11-18
Edition number
1
Height (mm)
70
Width (mm)
600
Depth (mm)
600
Links
Links
Product url
https://www.geoplast.com/de/produkte?f%5B0%5D=kategorien%3A166
Related
Related
Material main
Cast iron
Designed in
Austria
Manufactured in
Austria
Weight Net (Kg)
50
Classification
Classification
BIMobject Category
Landscaping - Other
IFC classification
Floor
OmniClass Number
23-39 29 11 13 13
OmniClass Title
Manhole Cover
Region availability
Europe
Austria
Similar products
Tournesol
Paso Circular Planter Bench
Download
Tournesol
Boulevard Planters
Download
Tournesol
Wilshire Planters, Aluminum Rectangle & Square
4.6
(
10
)
Download
Tournesol
Greenscreen: Wall mounted green facade wall/trellis
2.8
(
29
)
Download
Tournesol
Wilshire Planters, GFRC with Greenscreen Trellis
3.3
(
12
)
Download
Tournesol
Boulevard Planters with Greenscreen Trellis
Download