Publish your products
Manhole cover 099

Manhole cover 099

4.5 out of 5 stars4.5(10 reviews)

Manhole cover walkable - 200 kg - black

Diameter: DN/da 600/625

material: polyethylene

telescopic, inclinable up to 5°.

anti-slip tread surface incl. child safety lock

Specification
  • Manhole cover walkable - 200 kg - black

    Diameter: DN/da 600/625

    material: polyethylene

    telescopic, inclinable up to 5°.

    anti-slip tread surface incl. child safety lock

Technical specification
  • Unique ref.manhole-cover-099
  • Product familyManhole cover
  • Product groupManhole cover walkable
  • TypeObject (single object)
  • Date of publishing2021-11-18
  • Edition number1
  • Height (mm)233
  • Width (mm)774
  • Depth (mm)774
Related
  • Material mainPolyethylene
  • Designed inAustria
  • Manufactured inAustria
  • Weight Net (Kg)12
Classification
  • BIMobject CategoryLandscaping - Other
  • IFC classificationFloor
  • OmniClass Number23-39 29 11 13 13
  • OmniClass TitleManhole Cover

Region availability

Europe
Austria