Publish your products
Creation 30
Creation 30
Creation 30
Creation 30
    Gerflor

    Creation 30

    • Create without limits: express your vision with a full range of designs, formats, styles and finishes
    • Ultra-natural look & feel with ultra-realistic textures, velvet-touch surfaces and elegant ultra-matt finish
    • Ideal for housing & low-traffic applications across commercial environments

    Create without limits with Creation 30 a complete LVT flooring solution offering ultra-realistic designs in wood and mineral finishes, versatile formats and seamless harmony. Ideal for new build projects, perfect for light traffic applications across Housing, Student Accommodation, and HospitalityInstallation 

    • Glue down

    Acoustic 

    • 4 dB

    Slip resistance 

    • R10

    Indentation 

    • ≤ 0.10 mm

    Fire rating 

    • Bfl-s1

    Classification 

    • 23/31


    Get in contact with Gerflor

    Specification
    • Construction:

      1. Exclusive ProtecShieldTM surface treatment - Long-lasting, protection, Ease of maintenance, Durable Matte finish
      2. Realistic Emboss and Wear Layer
      3. Printed Design Layer - Authentic look, Ultra realism, Ultra realistic surface & Tiles & Planks effect
      4. Acoustic Top Layer - Acoustic, thermal and walking comfort
      5. Resilient core for stability & easy installation

      Contract Flooring. Residential Flooring. Luxury Vinyl Tiles. LVT.

      Design & Product

      • Create without limits ​
      • Complete format offering: rectangular tiles, square tiles, standard planks, XL planks, - designed to meet every project need​
      • Refined designs & harmonious coluor palettes - every detail crafted to create an exclusive space​
      • New surface embosses - ultra-realistic and varied textures that elevate each design​
      • Ultra-matt finish with Protecshield™ velvet touch and natural elegance​
      • Smart Design – up to 3sqm of design variation - enhanced visual variation on selected designs for deeper realism​
      • Smart Comfort innovation - acoustic top layer for reduced walking noise (-79dB) and thermal comfort​
      • 4 bevelled edges - authentic wood and tile effect
      • From floor to wall - create seamless harmony with our Mural Revela Collection​

      Installation & Maintenance

      • Dry Back system - professional-grade installation for lasting performance​
      • Ideal for new build projects​​
      • Protecshield™ surface treatment - enhanced stain resistance, effortless cleaning​
      • Efficient maintenance protocol​

      Sustainability

      • Average 35% recycled
    Technical specification
    • Unique ref.GER-LVT-CREA-30
    • Product familyFlooring - LVT
    • Product groupCreation
    • TypeObject (single object)
    • Date of publishing2016-05-26
    • Edition number2
    Related
    • Material mainPVC
    • Material secondaryPVC
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryFlooring - Laminates
    • IFC classificationBuilding Element
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodeSs_30_42
    • Uniclass 2015 DescriptionFloor covering and finishing systems
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 00
    • OmniClass TitleFloor Coverings
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit