Publish your products
EP Branch Multi-port Tees
EP Branch Multi-port Tees
EP Branch Multi-port Tees

    EP Branch Multi-port Tees

    Engineered polymer (EP) branch multi-port tees are used in hot and cold domestic potable water distribution systems. The multi-port tees are available with 3⁄4" or 1" ProPEX® inlets and 1⁄2" ProPEX outlets. Note: Temperature and pressure ratings stated are hydrostatic ratings. For domestic hot-water (DHW) and DHW recirculation installations, operating conditions should not exceed 140°F (60°C) at 80 psi (5.5 bar) in accordance with ASTM F2023. For additional information regarding application specific temperature and pressure ratings, refer to the Uponor PEX Piping Systems Design and Installation Manual.
    Specification
    • • Product #: Q2237550 | Q2247550 | Q2241050 | Q2261050 | Q2267550

      • Connection Type: ProPEX

      • Primary Material: Engineered Polymer

    Technical specification
    • Unique ref.EP-Branch-Multi-port-Tees
    • Product familyUponor ProPEX
    • Product groupMulti Port
    • TypeObject (single object)
    • Date of publishing2025-05-23
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Joints
    • IFC classificationPipe Fitting
    • Uniclass 2015 CodeAc_10_40_63
    • Uniclass 2015 DescriptionPipe fitting
    • OmniClass Number23-27 43 00
    • OmniClass TitlePipe Fittings

    Region availability

    North America
    United States