Publish your products
ProPEX Lead-Free (LF) Brass Ice Maker Boxes

ProPEX Lead-Free (LF) Brass Ice Maker Boxes

The ProPEX® Ice Maker Box with Support Brackets, 1⁄2" (LF Brass) Valve with snap-in frame includes a 1⁄2" lead-free brass valve with 1⁄4" O.D. compression connection. This high-impact box is an aesthetic, convenient option for connecting to standard ice maker tubing. Two support brackets are provided for easy mounting.

Note: Temperature and pressure ratings stated are hydrostatic ratings. For domestic hot-water (DHW) and DHW recirculation installations, operating conditions should not exceed 140°F (60°C) at 80 psi (5.5 bar) in accordance with ASTM F2023. For additional information regarding application specific temperature and pressure ratings, refer to the Uponor PEX Piping Systems Design and Installation Manual.

Specification
  • • Product #: LF5955025

    • Connection Type: ProPEX x Compression

Technical specification
  • Unique ref.ProPEX-Lead-Free-Brass-Ice-Maker-Boxes
  • Product familyUponor ProPEX
  • Product groupShutoff Valve
  • TypeObject (single object)
  • Date of publishing2025-06-06
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other

Region availability

North America
United States