Publish your products
ProPEX Lead-Free (LF) Brass Water Heater Adapters

ProPEX Lead-Free (LF) Brass Water Heater Adapters

The Uponor ProPEX® Lead-free Water Heater Adapter (stainless steel) connects 3⁄4" PEX to a water heater.

Note: Temperature and pressure ratings stated are hydrostatic ratings. For domestic hot-water (DHW) and DHW recirculation installations, operating conditions should not exceed 140°F (60°C) at 80 psi (5.5 bar) in accordance with ASTM F2023. For additional information regarding application specific temperature and pressure ratings, refer to the Uponor PEX Piping Systems Design and Installation Manual.

Specification
  • • Product #: LF2957575

    • Connection Type: ProPEX x FNPT

    • Primary Material: Stainless Steel

Technical specification
  • Unique ref.ProPEX-Lead-Free-Brass-Water-Heater-Adapters
  • Product familyUponor ProPEX
  • Product groupAccessories
  • TypeObject (single object)
  • Date of publishing2025-06-06
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Joints

Region availability

North America
United States