Publish your products
ProPEX Stainless-Steel Male Threaded Adapters

ProPEX Stainless-Steel Male Threaded Adapters

ProPEX® Stainless Steel Male Threaded Adapters are available for use with reverse osmosis, deionization, and distillation applications producing conditioned water. One end of the adapter is manufactured with the Uponor ProPEX Fitting for connections to Wirsbo AQUAPEX® tubing. 

Note: Temperature and pressure ratings stated are hydrostatic ratings. For domestic hot-water (DHW) and DHW recirculation installations, operating conditions should not exceed 140°F (60°C) at 80 psi (5.5 bar) in accordance with ASTM F2023. For additional information regarding application specific temperature and pressure ratings, refer to the Uponor PEX Piping Systems Design and Installation Manual.

Specification
  • • Product #: Q8525050 | Q8527575 | Q8521010

    • Connection Type: PEX x NPT

    • Primary Material: Stainless Steel

Technical specification
  • Unique ref.ProPEX-Stainless-Steel-Male-Threaded-Adapters
  • Product familyUponor ProPEX
  • Product groupUnion
  • TypeObject (single object)
  • Date of publishing2025-12-11
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Joints
  • IFC classificationPipe Fitting
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings

Region availability

North America
United States