Publish your products
JRG Sanipex MT
JRG Sanipex MT

    JRG Sanipex MT

    The JRG Sanipex MT drinking water installation system consists of cross-linked PE-X multilayer pipes and fittings produced using two-layer injection molding and the unique cone grip union technology. The JRG Sanipex MT drinking water installation system consists of cross-linked PE-X multilayer pipes with fittings produced using a two-layer molding process coupled with the innovative cone grip union connection technology. The transition fittings and system fittings are made of gunmetal. The system is characterized by high corrosion resistance and hygienically perfect, water pocket-free connections, which are detachable and can be reused.

    Materials: PE-Xa, PE-Xc, PE-Xc/AL/PE-X, PPSU/PA-GF, gun metal
    Dimension range: d16 – d63
    Jointing technology: Conegrip union technology
    Operating pressure: Up to 10 bar
    Operating temperature: 0°C to +95°C

    GF Piping Systems is the leading flow solutions provider worldwide, enabling the safe and sustainable transport of fluids. The company specializes in plastic piping systems and system solutions plus services in all project phases. It is a division of Georg Fischer AG, and is headquartered in Schaffhausen, Switzerland.

    Specification
    • Main Applications:

      • Building Technology
      • Marine
      • Industrial applications
      • Hot & cold water installations
      • Heating and cooling applications
      • Compressed air
      • Demin WaterVaccum applications

      Main Advantages:

      • Superior low pressure losses
      • Water pocket free hygienic connections
      • Detachable and reusable connection
      • Hardly any noise pollution
      • Handy installation tools


    Technical specification
    • Unique ref.JRG-Sanipex-MT
    • Product familyBuilding Technology Mechanical Piping System PE-X, PB, ML & Malleable Cast Iron
    • Product groupML Pipe and Fittings
    • TypeShowcase (model)
    • Date of publishing2020-07-20
    • Edition number1
    Related
    • Material mainPolyethylene
    • Material secondaryGunmetal
    Classification
    • BIMobject CategoryPlumbing - Joints

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belgium
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Bosnia and Herzegovina
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bulgaria
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Croatia
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Cyprus
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Czech Republic
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Denmark
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Estonia
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Faroe Islands
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Finland
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    France
    India
    Dominica
    Egypt
    Northern Mariana Islands
    Germany
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Gibraltar
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Greece
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Guernsey
    Israel
    Grenada
    Ethiopia
    Samoa
    Hungary
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Iceland
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Ireland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Isle of Man
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Italy
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Jersey
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Latvia
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Liechtenstein
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Lithuania
    Malaysia
    Nicaragua
    Madagascar
    Luxembourg
    Maldives
    Panama
    Malawi
    Malta
    Mongolia
    Puerto Rico
    Mali
    Moldova
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Monaco
    Nepal
    Saint Lucia
    Mauritius
    Montenegro
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Netherlands
    Oman
    Saint Vincent and the Grenadines
    Morocco
    North Macedonia
    Pakistan
    Saint-Barthélemy
    Mozambique
    Norway
    Palestine
    Sint Maarten
    Namibia
    Poland
    Philippines
    The Bahamas
    Niger
    Portugal
    Qatar
    Trinidad and Tobago
    Nigeria
    Romania
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    San Marino
    Singapore
    U.S. Virgin Islands
    Reunion
    Serbia
    South Korea
    United States
    Rwanda
    Slovakia
    Sri Lanka
    Saint Helena
    Slovenia
    Syria
    São Tomé and Príncipe
    Spain
    Taiwan
    Senegal
    Svalbard and Jan Mayen
    Tajikistan
    Seychelles
    Sweden
    Thailand
    Sierra Leone
    Switzerland
    Türkiye
    Somalia
    Ukraine
    Turkmenistan
    South Africa
    United Kingdom
    United Arab Emirates
    South Sudan
    Vatican City
    Uzbekistan
    Sudan
    Vietnam
    Tanzania
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe