Publish your products
Silenta 3A Asia

Silenta 3A Asia

4.3 out of 5 stars4.3(7 reviews)

Silenta 3A is a sound-insulating 3-layered soil and waste water pipe system made of PP material which is specially formulated and reinforced for non-pressurized domestic drainage in accordance with system standards of EN 1451, DIN 4109 and DIN 4102. Silenta 3A has high performance in all places that require impact,  durability and sound absorbtion. The system diameters range from 40 mm to 200 mm. The system also includes bases and fittings with additional accessories.

GF Piping Systems is the leading flow solutions provider worldwide, enabling the safe and sustainable transport of fluids. The company specializes in plastic piping systems and system solutions plus services in all project phases. It is a division of Georg Fischer AG, and is headquartered in Schaffhausen, Switzerland.

Specification
  • Main Applications:

    • All kinds of waste water drainage systems of office buildings, conference halls, schools, colleges, libraries, social centers, private course centers etc.
    • Hospitals, houses, dwellings, apartments, hotels etc.
    • Restaurants, industrial kitchens.
    • All underground drainage systems between the building and the main pipeline.
    • Sustainable / green buildings
    • Waste gas transfer in industrial areas
    • Industrial areas (short and long-term use)

    Main Advantages:

    • Excellent sound insulation
    • Easy installation
    • Resistant to domestic and industrial waste water
    • Resistant to high temperature applications
    • Great alternative to cast iron
    • Corrosion resistant
    • Long service life - even under harsh condition


Technical specification
  • Unique ref.Silenta-3A-Asia
  • Product familyDrainage Building Technology
  • Product group3A
  • TypeShowcase (model)
  • Date of publishing2020-06-17
  • Edition number1
Related
  • Material mainPolypropylene
Classification
  • BIMobject CategoryPlumbing - Pipes

Region availability

Asia
Armenia
Azerbaijan
Bangladesh
Bhutan
British Indian Ocean Territory
Brunei
Cambodia
China
Christmas Island
Cocos (Keeling) Islands
Georgia
Hong Kong
India
Indonesia
Japan
Kazakhstan
Kyrgyzstan
Laos
Macau
Malaysia
Maldives
Mongolia
Myanmar (Burma)
Nepal
North Korea
Pakistan
Philippines
Singapore
South Korea
Sri Lanka
Taiwan
Tajikistan
Thailand
Turkmenistan
Uzbekistan
Vietnam
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit