Unique ref.: | GH5715 |
---|---|
Brand: | Ghidini Lighting |
Product family: | Neo |
Product group: | Recessed lighting fixtures |
Date of publishing: | 2020-04-22 |
Edition number: | 1 |
Type: | Object (single object) |
Series of recessed lighting fixtures. Available in various sizes, they are designed for lighting facades, small, medium and tall trees, shrubs and bushes, columns and other architectural elements in general thanks to a wide range of optics and wattages. The body and diffuser closure ring are constructed of high oxidation resistant aluminum alloy which is subjected to nano-bonderite treatment and finished with texturized polyester powder paint, making the product resistant to atomospheric agents and UV rays, guaranteeing maximum protection over the years. Silicone gaskets ensure maximum sealing in all operating and temperature conditions. The ultra transparent tempered sodium calcium glass diffuser ensures maximum light transmittance and is finished with a silkscreen border. The external finishing frame and screws are in stainless steel. The product is equipped with the Ghidini water-lock system which prevents condensation from the power cable due to the alternating on and off cycles. The product is installed with a polypropylene rough-in housing that prevents the contact of the fixture directly with the ground and allows the necessary space for wiring. The product can be driven over at low speeds (max 15 / kmh) in areas not permitted for traffic. Not suitable for installation in swimming pools or fountains.
Product url: | http://www.ghidini.it/Catalog/ProductList.aspx?lang=en&tv=Guided&q=categor... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://www.ghidini.it/Catalog/ProductList.aspx?lang=en&tv=Guided&q=categor... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-ca/ghidini-lighting-srl/product/gh5715
Material main: | Aluminium |
---|---|
Material secondary: | |
Designed in: | Italy |
Manufactured in: | Italy |
BIMobject Category: | Lighting - Floor Mounted |
---|---|
IFC classification: | Light Fixture |
UNSPSC name: | Lighting Fixtures and Accessories |
UNSPSC code: | 3911 |
Uniclass 1.4 Code: | JY73 |
Uniclass 1.4 Description: | Luminaires and lamps |
Uniclass 2.0 Code: | PR-49 |
Uniclass 2.0 Description: | Luminaires And Lamps |
Uniclass 2015 Code: | EF_70_80 |
Uniclass 2015 Description: | Lighting |
CSI MasterFormat 2014 Code: | 26 50 00 |
CSI MasterFormat 2014 Title: | Lighting |
OmniClass Number: | 23-35 47 11 |
OmniClass Title: | Lighting Fixtures |
CSI UniFormat II Code: | D5020 |
CSI UniFormat II Title: | Lighting & Branch Wiring |
BIMobject®