Publish your products
Automatic Sliding Door (slim frame) - Bi-parting - With side panels - On wall - SL/PSA
Automatic Sliding Door (slim frame) - Bi-parting - With side panels - On wall - SL/PSA

    Automatic Sliding Door (slim frame) - Bi-parting - With side panels - On wall - SL/PSA

    4.5 out of 5 stars4.5(13 reviews)
    Our sliding doors with slim frames offer an ideal combination of slimline design and maximum robustness. The slender PSA profile system provides the glass with perfect protection, both inside buildings and outdoors.
    Specification
    • Gilgen sliding door with low-profile frame Gilgen automatic sliding door system with low-profile frame Gilgen automatic sliding door system, TÜV-tested for conformity with EN 16005 and DIN 18650. Gilgen SL sliding door unit in combination with the Gilgen PSA aluminium profile system. Elegant integration, into the sliding door drive unit, of all actuating components, sensor elements and leaf profiles. Digital control unit with touch-screen display. An electronic control unit with an automatic reversing and stopping mechanism provides gap-hazard detection. Suitable for connection via a BUS configuration or conventional wiring system. Noise-insulated/vibration-damped drive system. Low-noise toothed belt. Running carriage with counter-pressure rollers, height/depth-adjustable. ( ) 100 mm drive case height ( ) 140 mm drive case height ( ) 140 mm drive case height for telescopic sliding door Drive case covering Standard: Hinge-type aluminium drive unit covering designed for easy service and maintenance access, with mechanical hold-open system and drop prevention. Optional: ( ) Installation in false ceiling: Robust aluminium covering that can be removed from below. The drive case is fully integrated into the false ceiling. ( ) Lockable drive case covering with locking cylinder. Door leaves and fixed side panels Clear height (mm): ………. Clear width (mm): ………. System configuration: ( ) Single leaf, left-handed ( ) Single leaf, right-handed ( ) Bi-parting Configuration as telescopic sliding door: ( ) Two-leaf, left-handed ( ) Two-leaf, right-handed ( ) Four-leaf Side door panels: ( ) With fixed side panel(s) ( ) Without side panel Protective leaves: ( ) Slimline, all-glass protection leaves in hinged configuration (designed for personal protection when opening the sliding door leaves). DO NOT use in conjunction with telescopic configuration! ( ) Safety glass to close the gap between protection leaf and façade Gilgen PSA leaf profile system All-round frame made of thin, but robust, aluminium profiles. Vertical interlocking between the sliding door leaves and side panels increases safety in the closed position, ensures stability and provides protection from draughts. Dry glazing with rubber seals for the fast and simple replacement, when required, of glass or aluminium profiles. Glass available in thickness of 6 mm, 8 mm or 10 mm. Type of glass: ………………. / glass thickness: ………. (6 / 8 / 10 mm) Surface treatment ( ) Powder coated in RAL colours: ….. ( ) Powder coated in NCS colours: ….. ( ) Aluminium, natural anodised finish E6/EV1 [ ] Aluminium colour anodised finish. Colour code: ….. Bottom guide rail ( ) Lateral fixed-point guides ( ) With full-length, flush-type rail embedded in floor, for reliable operation and increased resistance to wind pressure and forced opening. The door leaves are guided over the entire width and the guide rail is replaceable. Optional: ( ) Heated bottom guide rail to prevent the build-up of ice ( ) Drained bottom guide rail for systems exposed to the weather Drive/control system options Emergency exit and rescue access ( ) Redundant configuration for use in emergency exits and rescue accesses. This TÜV-tested feature conforms to the latest standards (EN 16005 and DIN 18650), including those applicable to gap hazard detection and force limitation. Safety-critical control elements and components conform to Performance Level “d” in accordance with EN ISO 13849-1. [ ] Emergency operating mode If the power supply fails, batteries ensure operation for a further 30 to 60 minutes. The system continuously monitors the battery's charge level to ensure that it will work in an emergency. The final door movement (opening or closing) in the event of low charge state can be programmed. Additional control elements ( ) Gilgen radio receiver and GFU hand-held transmitter ( ) INTERFACE Control extension with additional inputs and outputs for advanced functions. ( ) Relay PCB for mounting onto the interface with 4 potential-free outputs Locking mechanism ( ) Automatic locking mechanism integrated in the drive case ( ) Standard ( ) FAIL SAFE (reliable unlocking in the event of a mains failure) ( ) FAIL SECURE (reliable locking in the event of a mains failure) ( ) Emergency exit and rescue access (function: locked exit, compulsory with redundant control) ( ) Longlife (doubled lifetime for standard locking) ( ) Manually operated floor locks fitted to the door leaves Optional: ( ) Monitoring of the door leaf position and lock status TUWE (VdS), e.g. for connection to an alarm system. ( ) Manual internal release mechanism designed for installation in the frame profile, in a surface-type/flush-type box. ( ) Manual internal release mechanism for installation in/on the side of the drive case. The customisable draw-bar length allows you to set an ideal operating height for barrier-free access. ( ) Lockable manual release from the outside for situations where there is no other access to the room. Sensor system and user protection ( ) COMBISCAN-PI, integrated opening/safety sensor fitted inside the drive case. Motion detector and scanning safety barrier for the reliable monitoring of opening and closing movements. Meets the requirements for opening elements installed in the direction of escape (redundant emergency-exit configuration). ( ) COMBISCAN-PI, integrated opening/safety sensor fitted externally in the cover or supporting profile. Motion detector and scanning safety barrier for the reliable monitoring of opening and closing movements. ( ) COMBISCAN-SM, for surface-type installation on the lintel or façade. Opening and safety sensor. Motion detector and scanning safety barrier for the reliable monitoring of opening and closing movements. Meets the requirements for opening elements installed in the direction of escape (redundant emergency-exit configuration). ( ) SAFESCAN-PI, integrated safety sensor fitted inside the drive case. Scanning safety barrier for reliable monitoring of the secondary closing edge(s) during opening. Control elements Digital control panel with illuminated touch-screen display, for selecting the door functions, adjusting all door parameters and displaying the operating data. Control panel installation ( ) In drive case (fitted to control unit) ( ) With Feller Ediziodue flush-type plastic frame, white. For installation in embedded, flush-type box. ( ) With Feller Ediziodue surface-type plastic frame, white. For surface installation ( ) KOMBI control panel with key cylinder mode selection AUTOMATIC NIGHT FUNCTION (for redundant systems). Illuminated touch-screen display, for selecting the door function, adjusting all door parameters and displaying the operating data. Feller Ediziodue plastic frame, white. ( ) KOMBI control panel with key cylinder for blocking the selected operating mode. Illuminated touch-screen display, for selecting the door function, adjusting all door parameters and displaying the operating data. Feller Ediziodue plastic frame, white. Installation of KOMBI control panel: ( ) With Feller Ediziodue flush-type plastic frame, white. For flush-type installation in twin box (depth 1 ½) ( ) With Feller Ediziodue surface-type plastic frame, white. For surface installation Control/actuation elements ( ) Contactless CleanSwitch push-button for optimum hygienic operation ( ) OPEN push-button, white, from Feller EDIZIOdue ( ) OPEN push-button, green-lit, from Feller EDIZIOdue ( ) EMERGENCY OPEN push-button, green-lit, with “emergency exit” symbol ( ) Key-operated OPEN impulse switch Control pillar ( ) The control pillar offers the possibility to install the required control and actuating elements in the immediate vicinity of the door at an easily visible and accessible location. Installation of the control pillar on the finished or on the bare floor. Gilgen Door Systems AG Freiburgstrasse 34 CH -3150 Schwarzenburg www.gilgendoorsystems.com
    Technical specification
    • Unique ref.Sliding_Door_PSA_Bi-parting_WithSidePanels_Onwall
    • Product familyAutomatic Sliding Doors
    • Product groupAutomatic Sliding Doors
    • TypeObject (single object)
    • Date of publishing2020-01-08
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    Classification
    • BIMobject CategoryDoors - Automatic doors
    • IFC classificationDoor
    • UNSPSC nameAutomatic doors
    • UNSPSC code30171510
    • Uniclass 2015 CodeSs_25_30_20_77
    • Uniclass 2015 DescriptionSliding doorset systems
    • CSI MasterFormat 2014 Code08 32 13
    • CSI MasterFormat 2014 TitleSliding Aluminum-Framed Glass Doors
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit