GABION Trädbänk

GABION Trädbänk

Rund bänk som levereras i två delar och antingen kan placeras runt befintliga träd alternativt kompletteras med planteringskärl att placera i mitten. Available in all RAL Classic colors. 

Specification
  • Item number: 277184
    Measuremets: H: 580 Sitthöjd: 450 D: 500 ø: 1510
    Material: Powder coated steel & pine wood
    Colors: Available in all RAL Classic colors
    Design: PetterssonRudberg

Technical specification
  • Unique ref.gabion-tradbank
  • Collection setOutdoor Furniture
  • CollectionBenches
  • TypeObject (single object)
  • Date of publishing2021-08-17
  • Edition number1
  • Width (mm)580
  • Width (mm)1510
  • Depth (mm)500
Related
  • Material mainPine
  • Material secondaryPowder coated steel
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture

Region availability

Europe
Sweden
Norway
Denmark