SKALA Runt Bord 820

SKALA Runt Bord 820

Ett stort runt bord i lackat stål och kärnfuru. Available in all RAL Classic colors.

Specification
  • Item number: 267262
    Measurements: W: 820 H: 750 (mm)
    Material: Powder coated steel & pine wood
    Colors: Available in all RAL Classic colors
    Design: Karlsson & Björk

Technical specification
  • Unique ref.skala-runt-bord-820
  • Collection setOutdoor Furniture
  • CollectionTables
  • TypeObject (single object)
  • Date of publishing2021-06-21
  • Edition number1
  • Height (mm)750
  • Width (mm)820
Related
  • Material mainPine
  • Material secondaryPowder coated steel
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture

Region availability

Europe
Sweden
Norway
Denmark