Publish your products
FoodSafe Drain 6000 PLUS Series Slot Drain
Archived

FoodSafe Drain 6000 PLUS Series Slot Drain

If you need sanitary, durable drainage, but your facility has a shallow concrete pad, the 6000 PLUS Series Slot Drain is the way to go.

When you need a hygienic, durable drain that still fits a low profile, then it’s time to talk to your FoodSafe Drains expert about the 6000 PLUS Series FoodSafe Slot Drain. Designed to be easily cleaned and completely sanitary, while also holding up under extreme temperatures or caustic environments, the 6000 PLUS is the perfect fit for any food facility.

FOOD-SAFE DESIGN: NO NICHES MEANS NO HARBOR POINTS FOR BACTERIA

Our 6000 PLUS Series FoodSafe Slot Drain is fully NSF/ANSI/3-A certified (NSF 3A 14159-1).

This means a smooth drain interior with fully radius edges – no sharp corners which could harbor bacterial growth. Our 6000 PLUS Slot Drain is highly innovative and designed to take cleanliness to the next level. With no grooves or seams, bacteria has no place to linger and accumulate.

Check out our short video on what makes our drainage designs food-safe.

CIP: EASY TO MAINTAIN

The 6000 PLUS Series drain, like the drains before it, comes with our custom clean-in-place (CIP) system.

CIP allows you to plug your drain, fill it with sanitizers, neutralizers, and/or caustics, and let it soak for the specified time period.

With our smooth design and simple process, cleaning takes only a few minutes for every 10 feet of drain.

TAMPER-PROOF MAGNETIC STRAINER: VIP DRAIN ACCESS

You shouldn’t have to worry about solids intentionally entering your facility’s drainage and plumbing system. That’s why we’ve created our Tamper-Proof Magnetic Strainer.

With our specialized strainer, you can ensure access to your system is limited to people you trust. Using a magnetic lock system, the strainer can only be removed by individuals who you give a key to. Our key design is unlike any other, which means it can’t be easily pocketed or hidden by those who may wish to tamper with the strainer.

Specification
  • MATERIALS: T304 or T316 Stainless Steel 

    FLOW RATE:
    ½” 11 gpm (per foot of drain)
    1″ 18 gpm (per foot of drain)
    1 ¼” 27 gpm (per foot of drain) 

    LOAD CLASS: Load Class C – Light Traffic (Pallet Jack Rated) 

    SLOT OPENING: ½” , 1”, 1 ¼” 

    STANDARD LENGTHS: Full 9’8” or Half 4’10”

    SKU SD6P

    Category Slot Drain Systems

    Tags Linear Drains, Maximum Sanitary, NSF Certified

Technical specification
  • Unique ref.6000-plus-series-foodsafe-slot-drain
  • Product familyFoodSafe Drains
  • Product groupSlot Drain Systems
  • TypeObject (single object)
  • Date of publishing2024-05-09
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodeSs_50_30_08
  • Uniclass 2015 DescriptionBelow ground gravity drainage systems
  • CSI MasterFormat 2014 Code22 14 26.19
  • CSI MasterFormat 2014 TitleFacility Trench Drains
  • OmniClass Number23-39 29 13 19
  • OmniClass TitleSurface Water Drainage Systems
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit